IESNA:LM-63-2002
[TEST]P1383443
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-750-U-SL2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 5000K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (52) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8628.9
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1911.2 1956.1 1966.3 1858.1 1653.9 1545.7 1533.4 1602.9 1723.3 1852.0 2009.2 2170.5 2350.2 2511.5 2613.6 2711.6 2817.8 2881.1 
2921.9 2936.2 2879.0 2791.2 2619.7 2133.7 1337.4 724.9 628.9 565.6 498.2 365.5 257.3 196.0 130.7 65.3 18.4 2.0 0.0 
1911.2 1958.1 1966.3 1854.0 1660.0 1543.6 1527.3 1600.8 1713.1 1856.1 2005.1 2166.4 2352.2 2521.7 2619.7 2725.9 2813.7 2891.3 
2932.1 2942.3 2901.5 2803.5 2644.2 2176.6 1394.6 722.8 628.9 565.6 500.3 377.7 259.3 198.1 128.6 67.4 22.5 2.0 0.0 
1911.2 1950.0 1964.3 1870.3 1684.5 1562.0 1535.5 1588.6 1690.7 1835.6 1980.6 2135.8 2313.4 2499.2 2617.7 2727.9 2842.3 2928.0 
2985.2 3011.7 2991.3 2911.7 2779.0 2399.2 1627.4 792.2 637.1 577.8 520.7 437.0 289.9 208.3 142.9 77.6 26.5 4.1 0.0 
1911.2 1950.0 1974.5 1917.3 1747.8 1609.0 1551.8 1584.5 1670.2 1786.6 1925.5 2066.4 2219.5 2411.4 2576.8 2697.3 2805.5 2919.9 
2993.4 3044.4 3064.8 3068.9 3001.5 2713.6 2135.8 1092.4 635.0 547.2 502.3 437.0 312.4 249.1 175.6 91.9 36.8 4.1 0.0 
1911.2 1952.0 1978.6 1966.3 1837.7 1686.6 1602.9 1582.4 1627.4 1711.1 1825.4 1950.0 2078.6 2235.8 2403.3 2566.6 2713.6 2828.0 
2944.4 3024.0 3079.1 3113.8 3134.3 3079.1 2766.7 1994.9 861.7 469.6 377.7 310.4 245.0 167.4 118.4 69.4 28.6 4.1 0.0 
1911.2 1943.9 1984.7 1992.9 1958.1 1833.6 1721.3 1647.8 1633.5 1676.4 1749.9 1839.7 1952.0 2068.4 2201.1 2358.4 2525.8 2681.0 
2787.1 2854.5 2889.2 2946.4 3022.0 3171.0 3258.8 3030.1 2235.8 1000.5 406.3 273.6 206.2 151.1 102.1 61.3 26.5 6.1 0.0 
1911.2 1933.6 1976.5 2009.2 2023.5 1994.9 1909.1 1825.4 1760.1 1739.7 1762.1 1813.2 1894.8 1994.9 2095.0 2213.4 2335.9 2474.7 
2605.4 2707.5 2795.3 2903.5 3044.4 3254.7 3589.6 3877.5 3591.6 2627.9 1437.5 584.0 283.8 196.0 126.6 73.5 34.7 10.2 0.0 
1911.2 1931.6 1970.4 2009.2 2050.0 2078.6 2088.8 2080.7 2070.4 2056.2 2052.1 2068.4 2111.3 2180.7 2268.5 2391.0 
2529.9 2685.0 2834.1 3003.6 3183.3 3373.2 3587.6 3853.0 4198.1 4796.3 5153.7 4941.3 4500.3 3489.5 2335.9 
1276.2 426.7 220.5 77.6 16.3 0.0 
1911.2 1923.4 1958.1 2003.1 2039.8 2080.7 2109.2 2148.0 2201.1 2272.6 2354.3 2458.4 2562.5 2701.4 2868.8 3083.2 
3320.1 3616.1 3887.7 4155.2 4443.1 4714.7 4996.4 5304.8 5672.3 6146.0 6472.7 7013.8 7418.1 7164.9 6572.8 
4741.2 2660.5 1043.4 132.7 22.5 0.0 
1911.2 1923.4 1958.1 1992.9 2035.7 2070.4 2105.2 2144.0 2195.0 2268.5 2358.4 2456.4 2568.7 2711.6 2907.6 3146.5 
3424.2 3769.3 4126.6 4463.5 4790.2 5116.9 5402.8 5733.5 6080.7 6403.3 6489.0 7003.6 7636.6 7824.4 7299.7 
4929.1 2538.0 606.4 98.0 22.5 0.0 
1911.2 1923.4 1941.8 1978.6 2011.2 2041.9 2072.5 2107.2 2158.2 2219.5 2299.1 2382.9 2478.8 2601.3 2764.7 2979.1 
3230.2 3534.5 3861.2 4187.9 4516.6 4798.4 5104.7 5378.3 5682.5 5860.1 5709.0 5903.0 6288.9 6609.5 6323.6 
4102.1 1713.1 249.1 67.4 22.5 0.0 
1911.2 1919.4 1937.7 1970.4 2003.1 2025.5 2048.0 2076.6 2111.3 2164.4 2231.8 2295.1 2364.5 2456.4 2568.7 2717.7 2879.0 
3093.4 3309.9 3550.8 3789.7 4042.9 4263.4 4473.7 4673.8 4733.0 4528.8 4557.4 4594.2 4565.6 4153.1 2793.3 
1210.8 173.6 49.0 22.5 0.0 
1911.2 1913.2 1929.6 1950.0 1976.5 1996.9 2011.2 2033.7 2060.2 2092.9 2133.7 2164.4 2182.8 2201.1 2209.3 2213.4 2223.6 
2252.2 2327.7 2435.9 2550.3 2683.0 2803.5 2901.5 3003.6 2970.9 2803.5 2738.1 2666.7 2468.6 1984.7 1272.1 569.7 
134.8 40.8 20.4 0.0 
1911.2 1905.1 1911.2 1927.5 1929.6 1933.6 1927.5 1909.1 1886.7 1829.5 1721.3 1545.7 1276.2 1012.8 810.6 682.0 612.6 577.8 559.5 
551.3 543.1 535.0 520.7 502.3 477.8 437.0 388.0 332.8 281.8 232.8 189.9 147.0 106.2 71.5 34.7 16.3 0.0 
1911.2 1892.8 1890.8 1880.6 1868.3 1835.6 1766.2 1637.6 1433.4 1151.6 880.0 724.9 645.2 600.3 573.8 559.5 549.3 532.9 518.6 
510.5 496.2 471.7 443.1 412.5 385.9 357.3 328.7 292.0 257.3 216.4 177.6 136.8 96.0 65.3 30.6 10.2 0.0 
1911.2 1892.8 1870.3 1841.8 1784.6 1680.5 1484.4 1170.0 898.4 771.8 708.5 663.6 637.1 610.5 573.8 545.2 532.9 532.9 530.9 
516.6 496.2 469.6 441.0 416.5 385.9 355.3 322.6 285.9 243.0 206.2 165.4 132.7 91.9 55.1 24.5 6.1 0.0 
1911.2 1878.5 1839.7 1772.3 1670.2 1451.8 1094.4 855.5 767.7 726.9 700.4 661.6 626.9 596.2 561.5 539.1 530.9 532.9 532.9 
520.7 469.6 441.0 412.5 390.0 369.6 343.0 312.4 277.7 228.7 189.9 155.2 122.5 85.8 51.0 20.4 6.1 0.0 
1911.2 1870.3 1815.2 1717.2 1527.3 1186.3 884.1 782.0 747.3 724.9 679.9 643.2 620.7 600.3 563.6 535.0 522.7 520.7 477.8 
449.2 443.1 437.0 432.9 416.5 396.1 369.6 330.8 283.8 243.0 208.3 167.4 130.7 93.9 55.1 22.5 4.1 0.0 
1911.2 1854.0 1780.5 1647.8 1390.5 992.3 810.6 759.6 743.2 704.4 661.6 626.9 614.6 598.3 555.4 524.8 508.4 457.4 439.0 
430.8 422.7 420.6 412.5 396.1 369.6 338.9 302.2 261.4 224.6 194.0 163.3 124.6 91.9 59.2 36.8 2.0 0.0 
1911.2 1860.1 1776.4 1609.0 1286.4 916.8 790.2 759.6 747.3 708.5 659.5 626.9 616.6 602.3 555.4 510.5 467.6 424.7 412.5 
400.2 392.0 388.0 363.5 341.0 318.5 289.9 257.3 226.6 200.1 173.6 147.0 116.4 87.8 85.8 49.0 2.0 0.0 
1911.2 1852.0 1768.3 1584.5 1227.2 878.0 777.9 757.5 745.3 712.6 661.6 628.9 622.8 612.6 561.5 500.3 434.9 402.2 388.0 
371.6 361.4 349.2 318.5 296.1 273.6 249.1 224.6 202.1 179.7 157.2 145.0 108.2 81.7 104.1 30.6 0.0 0.0 
1911.2 1847.9 1756.0 1586.5 1239.4 878.0 773.9 753.4 743.2 710.6 661.6 628.9 622.8 614.6 565.6 502.3 432.9 400.2 381.8 
365.5 357.3 341.0 310.4 292.0 267.5 243.0 222.6 200.1 177.6 153.1 130.7 102.1 79.6 102.1 26.5 0.0 0.0 
